Morse Heavy Riveted Roller Chain - 100HR 100FT
Part #:341506
Catalog #:100HR 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.375 in | Chain Construction: | Riveted |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Roller Width (in): | 0.75 in | Chain Family: | 100 |
| Roller Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Heavy | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 100H | Inside Plate Height (in): | 1.166 in |
| Width Over Pins/Total Width (in): | 1.684 in | Pin Length (in): | 1.684 in |
| Total Length (ft): | 100 ft | Plate Thickness (in): | 0.187 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288773054 | Weight: | 2.89 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

