Morse Heavy Roller Chain Cotter Pin Connecting Link - 80H-2 C/L C/P P/F
Part #:144692
Catalog #:80H-2 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Press Fit: | Press Fit - Optional | Pin Diameter (in): | 0.312 in |
| Chain Size: | 80 | Roller Width (in): | 0.625 in |
| Number of Connecting Links Included: | 5 | Number of Strands/Width: | 2 |
| Material: | Steel | Roller Diameter (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 2.69 in | Plate Thickness (in): | 0.156 in |
| Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288562399 | Weight: | 0.32 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.05 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

