Morse Heavy Roller Chain Cotter Pin Connecting Link - 140H-2 C/L C/P P/F
Part #:144797
Catalog #:140H-2 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Roller Width (in): | 1 in |
| Chain Size: | 140 | Roller Diameter (in): | 1 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Material: | Steel |
| Pin Diameter (in): | 0.5 in | Number of Connecting Links Included: | 2 |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1.75 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 1.634 in |
| Overall Width/Pin Length (in): | 4.3 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662288562795 | Weight: | 1.83 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

