Morse Heavy Roller Chain Cotter Pin Connecting Link - 140H C/L C/P S/F
Part #:144800
Catalog #:140H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 140 | Number of Connecting Links Included: | 2 |
| Connecting Link - Slip Fit: | Cotter | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.5 in | Roller Width (in): | 1 in |
| Roller Diameter (in): | 1 in | Material: | Steel |
| Chain Type: | Heavy | Chain Pitch (in): | 1.75 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 2.24 in |
| Inside Plate Height (in): | 1.634 in | Plate Thickness (in): | 0.25 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288562825 | Weight: | 0.74 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

