Morse Heavy Roller Chain Cotter Pin Connecting Link - 140H-2 C/L C/P S/F
Part #:144801
Catalog #:140H-2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 2 | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.5 in | Roller Diameter (in): | 1 in |
| Number of Strands/Width: | 2 | Chain Size: | 140 |
| Material: | Steel | Connecting Link - Slip Fit: | Cotter |
| Chain Pitch (in): | 1.75 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 4.3 in |
| Plate Thickness (in): | 0.25 in | Inside Plate Height (in): | 1.634 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288562832 | Weight: | 1.35 LB |
| Packaged Length: | 4.55 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

