Morse Heavy Roller Chain Cotter Pin Connecting Link - 200H C/L C/P P/F
Part #:144840
Catalog #:200H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Press Fit: | Press Fit - Optional | Pin Diameter (in): | 0.781 in |
| Roller Width (in): | 1.5 in | Number of Connecting Links Included: | 1 |
| Material: | Steel | Roller Diameter (in): | 1.562 in |
| Number of Strands/Width: | 1 | Chain Size: | 200 |
| Chain Type: | Heavy | Chain Pitch (in): | 2.5 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 2.334 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.375 in | Overall Width/Pin Length (in): | 3.37 in |
General Specifications
| UPC: | 662288562993 | Weight: | 2.76 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

