Morse Heavy Roller Chain Cotter Pin Connecting Link - 200H-3 C/L C/P P/F
Part #:145046
Catalog #:200H-3 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Roller Width (in): | 1.5 in |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 1.562 in |
| Chain Size: | 200 | Pin Diameter (in): | 0.781 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Material: | Steel |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 2.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 2.334 in |
| Overall Width/Pin Length (in): | 9.55 in | Plate Thickness (in): | 0.375 in |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288563112 | Weight: | 6.72 LB |
| Packaged Length: | 10.80 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

