Morse Heavy Roller Chain Cotter Pin Connecting Link - 100H C/L C/P P/F
Part #:322447
Catalog #:100H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.75 in |
| Number of Strands/Width: | 1 | Number of Connecting Links Included: | 2 |
| Chain Size: | 100 | Material: | Steel |
| Pin Diameter (in): | 0.375 in | Connecting Link - Press Fit: | Press Fit - Optional |
| Chain Pitch (in): | 1.25 in | Product Type: | Roller Chain |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.187 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 1.68 in |
| Inside Plate Height (in): | 1.166 in |
General Specifications
| UPC: | 662288456308 | Weight: | 0.72 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

