Morse Heavy Roller Chain Cotter Pin Connecting Link - 60H C/L C/P S/F
Part #:330907
Catalog #:60H C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Cotter | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Number of Strands/Width: | 1 | Chain Size: | 60 |
| Number of Connecting Links Included: | 25 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.75 in |
| Chain Type: | Heavy | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
| Overall Width/Pin Length (in): | 1.12 in |
General Specifications
| UPC: | 662288467830 | Weight: | 0.07 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

