Morse Heavy Roller Chain Offset Link - 100H-2 O/L
Part #:125610
Catalog #:100H-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.75 in |
| Roller Width (in): | 0.75 in | Chain Size: | 100 |
| Number of Strands/Width: | 2 | Pin Diameter (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Heavy | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Overall Width/Pin Length (in): | 3.23 in | Plate Thickness (in): | 0.187 in |
| Inside Plate Height (in): | 1.166 in |
General Specifications
| UPC: | 662288559467 | Weight: | 1.09 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.65 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

