Morse Heavy Roller Chain Offset Link - 100H-4 O/L
Part #:125612
Catalog #:100H-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 4 | Chain Size: | 100 |
| Material: | Steel | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.75 in |
| Chain Type: | Heavy | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 6.31 in |
| Inside Plate Height (in): | 1.166 in | Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662288559481 | Weight: | 1.32 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 1.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

