Morse Heavy Roller Chain Offset Link - 60H-3 O/L
Part #:126372
Catalog #:60H-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 3 |
| Roller Diameter (in): | 0.468 in | Material: | Steel |
| Chain Size: | 60 | Pin Diameter (in): | 0.234 in |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.7 in | Overall Width/Pin Length (in): | 3.18 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288560111 | Weight: | 0.24 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

