Morse Heavy Roller Chain Offset Link - 200H O/L
Part #:128082
Catalog #:200H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.562 in | Chain Size: | 200 |
| Pin Diameter (in): | 0.781 in | Material: | Steel |
| Roller Width (in): | 1.5 in | Number of Strands/Width: | 1 |
| Chain Type: | Heavy | Chain Pitch (in): | 2.5 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Plate Thickness (in): | 0.375 in | Inside Plate Height (in): | 2.334 in |
| Overall Width/Pin Length (in): | 3.37 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288561149 | Weight: | 3.13 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

