Morse Heavy Roller Chain Offset Link - 200H-3 O/L
Part #:128084
Catalog #:200H-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Material: | Steel |
| Roller Diameter (in): | 1.562 in | Chain Size: | 200 |
| Roller Width (in): | 1.5 in | Pin Diameter (in): | 0.781 in |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 2.5 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 2.334 in | Plate Thickness (in): | 0.375 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 9.55 in |
General Specifications
| UPC: | 662288561163 | Weight: | 8.63 LB |
| Packaged Length: | 10.35 IN | Packaged Width: | 7.95 IN |
| Packaged Height: | 2.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

