Morse Heavy Roller Chain Offset Link - 60H O/L
Part #:322451
Catalog #:60H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.5 in |
| Roller Diameter (in): | 0.468 in | Chain Size: | 60 |
| Pin Diameter (in): | 0.234 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 0.75 in | Chain Type: | Heavy |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.7 in | Overall Width/Pin Length (in): | 1.12 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288456346 | Weight: | 0.08 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

