Morse Heavy Roller Chain Offset Link - 120H O/L
Part #:322454
Catalog #:120H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 120 | Material: | Steel |
| Roller Diameter (in): | 0.875 in | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.437 in | Roller Width (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1.5 in | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 2.09 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.4 in | Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288456377 | Weight: | 0.57 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

