Morse Heavy Roller Chain Roller Link - 80H R/L
Part #:323044
Catalog #:80H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 80 | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Material: | Steel | Pin Diameter (in): | 0.312 in |
| Product Type: | Roller Chain | Chain Type: | Heavy |
| Chain Pitch (in): | 1 in | Link Type: | Roller Link |
| Plate Thickness (in): | 0.156 in | Inside Plate Height (in): | 0.934 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 1.4 in |
General Specifications
| UPC: | 662288456742 | Weight: | 0.62 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

