Morse Heavy Roller Chain Roller Link - 100H R/L
Part #:323047
Catalog #:100H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Size: | 100 |
| Pin Diameter (in): | 0.375 in | Material: | Steel |
| Roller Diameter (in): | 0.75 in | Roller Width (in): | 0.75 in |
| Chain Type: | Heavy | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Link Type: | Roller Link |
| Inside Plate Height (in): | 1.166 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.187 in |
| Overall Width/Pin Length (in): | 1.68 in |
General Specifications
| UPC: | 662288456773 | Weight: | 0.35 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

