Morse Heavy Roller Chain Roller Link - 120H R/L
Part #:323050
Catalog #:120H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Chain Size: | 120 |
| Pin Diameter (in): | 0.437 in | Roller Diameter (in): | 0.875 in |
| Roller Width (in): | 1 in | Material: | Steel |
| Chain Type: | Heavy | Chain Pitch (in): | 1.5 in |
| Product Type: | Roller Chain | Link Type: | Roller Link |
| Overall Width/Pin Length (in): | 2.09 in | Plate Thickness (in): | 0.219 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 1.4 in |
General Specifications
| UPC: | 662288456803 | Weight: | 0.63 LB |
| Packaged Length: | 3.55 IN | Packaged Width: | 2.85 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

