Morse Heavy Roller Chain Roller Link - 140H R/L
Part #:323053
Catalog #:140H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 140 |
| Pin Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 1 in | Roller Diameter (in): | 1 in |
| Chain Type: | Heavy | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.75 in | Link Type: | Roller Link |
| Plate Thickness (in): | 0.25 in | Inside Plate Height (in): | 1.634 in |
| Overall Width/Pin Length (in): | 2.24 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456834 | Weight: | 0.88 LB |
| Packaged Length: | 3.05 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

