Morse Heavy Roller Chain Roller Link - 160H R/L
Part #:323056
Catalog #:160H R/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Size: | 160 | Pin Diameter (in): | 0.562 in |
| Roller Width (in): | 1.25 in | Roller Diameter (in): | 1.125 in |
| Chain Type: | Heavy | Chain Pitch (in): | 2 in |
| Product Type: | Roller Chain | Link Type: | Roller Link |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.281 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 2.65 in |
| Inside Plate Height (in): | 1.866 in |
General Specifications
| UPC: | 662288456865 | Weight: | 1.34 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 3.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

