Morse High Strength Cottered Roller Chain - 8-60HC 10FT
Part #:322004
Catalog #:8-60HC 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.468 in |
| Number of Strands/Width: | 1 | Chain Family: | 60 |
| Material: | Steel | Pin Diameter (in): | 0.234 in |
| Roller Width (in): | 0.5 in | Chain Construction: | Cottered |
| Chain Type: | High Strength | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.125 in |
| Pin Length (in): | 1.115 in | Base Catalog No: | 8-60H |
| Width Over Pins/Total Width (in): | 1.115 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288455165 | Weight: | 1.22 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

