Morse High Strength Riveted Roller Chain - 8-80HR 10FT
Part #:321908
Catalog #:8-80HR 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Chain Construction: | Riveted |
| Chain Family: | 80 | Number of Connecting Links Included: | 1 |
| Chain Type: | High Strength | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.156 in |
| Width Over Pins/Total Width (in): | 1.4 in | Base Catalog No: | 8-80H |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.934 in |
| Pin Length (in): | 1.4 in |
General Specifications
| UPC: | 662288455073 | Weight: | 2.09 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

