Morse High Strength Roller Chain Cotter Pin Connecting Link - 8-160H C/L C/P P/F
Part #:323055
Catalog #:8-160H C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 2 | Roller Width (in): | 1.25 in |
| Pin Diameter (in): | 0.562 in | Material: | Steel |
| Chain Size: | 160 | Roller Diameter (in): | 1.125 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Type: | High Strength | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.281 in |
| Inside Plate Height (in): | 1.866 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 2.65 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288456858 | Weight: | 2.62 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

