Morse High Strength Roller Chain Offset Link - 8-200H O/L
Part #:322606
Catalog #:8-200H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.781 in |
| Roller Diameter (in): | 1.562 in | Roller Width (in): | 1.5 in |
| Chain Size: | 200 | Material: | Steel |
| Chain Pitch (in): | 2.5 in | Chain Type: | High Strength |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.375 in |
| Inside Plate Height (in): | 2.334 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 3.37 in |
General Specifications
| UPC: | 662288565079 | Weight: | 3.14 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.90 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

