Morse High Strength Roller Chain Offset Link - 8-80H O/L
Part #:323045
Catalog #:8-80H O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Roller Diameter (in): | 0.625 in | Chain Size: | 80 |
| Number of Strands/Width: | 1 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | High Strength | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.934 in | Overall Width/Pin Length (in): | 1.4 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288456759 | Weight: | 0.61 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 2.45 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

