Morse Moisture Guard Cottered Roller Chain - 60MG C 10FT
Part #:342395
Catalog #:60MG C 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Width (in): | 0.5 in |
| Material: | Steel | Chain Construction: | Cottered |
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Chain Family: | 60 | Coating: | Moisture Guard |
| Number of Strands/Width: | 1 | Chain Pitch (in): | 0.75 in |
| Chain Type: | Moisture Guard | Product Type: | Roller Chain |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Pin Length (in): | 0.99 in |
| Inside Plate Height (in): | 0.7 in | Width Over Pins/Total Width (in): | 0.99 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.094 in |
| Base Catalog No: | 60MG |
General Specifications
| UPC: | 662288806035 | Weight: | 1.03 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.10 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

