Morse Moisture Guard Riveted Roller Chain - 40MG R 10FT
Part #:342392
Catalog #:40MG R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Chain Family: | 40 |
| Pin Diameter (in): | 0.156 in | Roller Diameter (in): | 0.312 in |
| Material: | Steel | Coating: | Moisture Guard |
| Roller Width (in): | 0.3125 in | Number of Strands/Width: | 1 |
| Number of Connecting Links Included: | 1 | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.5 in | Chain Type: | Moisture Guard |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.466 in | Plate Thickness (in): | 0.06 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 40MG |
| Width Over Pins/Total Width (in): | 0.63 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 0.63 in |
General Specifications
| UPC: | 662288805670 | Weight: | 0.49 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

