Morse Moisture Guard Riveted Roller Chain - 50MG R 10FT
Part #:342393
Catalog #:50MG R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 50 | Number of Strands/Width: | 1 |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.4 in |
| Chain Construction: | Riveted | Material: | Steel |
| Roller Width (in): | 0.375 in | Coating: | Moisture Guard |
| Pin Diameter (in): | 0.2 in | Chain Type: | Moisture Guard |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 50MG | Width Over Pins/Total Width (in): | 0.79 in |
| Plate Thickness (in): | 0.08 in | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.584 in | Pin Length (in): | 0.79 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288806011 | Weight: | 0.76 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

