Morse Moisture Guard Riveted Roller Chain - 60MG R 10FT
Part #:342394
Catalog #:60MG R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Chain Family: | 60 |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Material: | Steel | Coating: | Moisture Guard |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Number of Connecting Links Included: | 1 | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.7 in | Pin Length (in): | 0.99 in |
| Base Catalog No: | 60MG | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.094 in |
| Width Over Pins/Total Width (in): | 0.99 in |
General Specifications
| UPC: | 662288806028 | Weight: | 1.06 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

