Morse Moisture Guard Riveted Roller Chain - 80MG R 10FT
Part #:342396
Catalog #:80MG R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 80 | Pin Diameter (in): | 0.312 in |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Number of Strands/Width: | 1 | Coating: | Moisture Guard |
| Chain Construction: | Riveted | Roller Diameter (in): | 0.625 in |
| Roller Width (in): | 0.625 in | Chain Pitch (in): | 1 in |
| Chain Type: | Moisture Guard | Product Type: | Roller Chain |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.934 in |
| Width Over Pins/Total Width (in): | 1.274 in | Base Catalog No: | 80MG |
| Pin Length (in): | 1.274 in |
General Specifications
| UPC: | 662288806042 | Weight: | 1.75 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 1.90 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

