Morse Moisture Guard Roller Chain Cotter Pin Connecting Link - 60MG C/L C/P S/F
Part #:342401
Catalog #:60MG C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Spring Clip | Chain Size: | 60 |
| Number of Strands/Width: | 1 | Coating: | Moisture Guard |
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 0.5 in | Roller Diameter (in): | 0.468 in |
| Pin Diameter (in): | 0.234 in | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Chain Construction: | Cottered | Link Type: | Connecting Link |
| Inside Plate Height (in): | 0.7 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.094 in | Overall Width/Pin Length (in): | 0.99 in |
General Specifications
| UPC: | 662288805694 | Weight: | 0.48 LB |
| Packaged Length: | 2.65 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

