Morse Moisture Guard Roller Chain Cotter Pin Connecting Link - 80MG C/L C/P S/F
Part #:342402
Catalog #:80MG C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Pin Diameter (in): | 0.312 in |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.625 in | Chain Size: | 80 |
| Coating: | Moisture Guard | Connecting Link - Slip Fit: | Cotter |
| Material: | Steel | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Type: | Moisture Guard |
| Chain Construction: | Cottered | Link Type: | Connecting Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 1.27 in |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.934 in |
General Specifications
| UPC: | 662288805700 | Weight: | 0.13 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

