Morse Moisture Guard Roller Chain Offset Link - 40MG O/L
Part #:342421
Catalog #:40MG O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.312 in |
| Pin Diameter (in): | 0.156 in | Coating: | Moisture Guard |
| Roller Width (in): | 0.3125 in | Number of Strands/Width: | 1 |
| Chain Size: | 40 | Chain Type: | Moisture Guard |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Link Type: | Offset Link | Plate Thickness (in): | 0.06 in |
| Overall Width/Pin Length (in): | 0.63 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288806431 | Weight: | 0.03 LB |
| Packaged Length: | 2.45 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

