Morse Moisture Guard Roller Chain Offset Link - 50MG O/L
Part #:342422
Catalog #:50MG O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.4 in | Coating: | Moisture Guard |
| Material: | Steel | Chain Size: | 50 |
| Pin Diameter (in): | 0.2 in | Roller Width (in): | 0.375 in |
| Number of Strands/Width: | 1 | Chain Type: | Moisture Guard |
| Chain Pitch (in): | 0.625 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Overall Width/Pin Length (in): | 0.79 in |
| Inside Plate Height (in): | 0.584 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.08 in |
General Specifications
| UPC: | 662288806448 | Weight: | 0.47 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.95 IN |
| Packaged Height: | 1.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

