Morse Nickel Plated Riveted Roller Chain - 40NP R 10FT
Part #:321253
Catalog #:40NP R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.3125 in | Roller Diameter (in): | 0.312 in |
| Pin Diameter (in): | 0.156 in | Chain Construction: | Riveted |
| Coating: | Nickel Plated | Material: | Steel |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 1 |
| Chain Family: | 40 | Chain Type: | Nickel Plated |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.466 in | Width Over Pins/Total Width (in): | 0.63 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 40NP |
| Pin Length (in): | 0.63 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288454519 | Weight: | 0.48 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

