Morse Nickel Plated Roller Chain Offset Link - 60NP O/L
Part #:321323
Catalog #:60NP O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Roller Width (in): | 0.5 in |
| Roller Diameter (in): | 0.468 in | Chain Size: | 60 |
| Coating: | Nickel | Chain Type: | Nickel Plated |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Link Type: | Offset Link | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.99 in |
| Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288454694 | Weight: | 0.50 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

