Morse Nickel Plated Roller Chain Spring Clip Connecting Link - 40NP C/L S/C S/F
Part #:321316
Catalog #:40NP C/L S/C S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.3125 in | Connecting Link - Slip Fit: | Spring Clip |
| Coating: | Nickel | Number of Connecting Links Included: | 25 |
| Material: | Steel | Roller Diameter (in): | 0.312 in |
| Chain Size: | 40 | Chain Pitch (in): | 0.5 in |
| Chain Type: | Nickel Plated | Product Type: | Roller Chain |
| Chain Construction: | Spring Clip | Link Type: | Connecting Link |
| Overall Width/Pin Length (in): | 0.63 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.06 in | Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662288454625 | Weight: | 0.03 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

