Morse O Ring Riveted Roller Chain - 50XLO C/L C/P P/F
Part #:2361954
Catalog #:50XLO C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Carbon Steel | Chain Construction: | Cottered |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 0.4 in |
| Chain Family: | 50 | Pin Diameter (in): | 0.2 in |
| Roller Width (in): | 0.375 in | Number of Strands/Width: | 1 |
| Chain Type: | O Ring | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.594 in | Width Over Pins/Total Width (in): | 0.95 in |
| Base Catalog No: | 50XLO | Plate Thickness (in): | 0.08 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662460389820 | Weight: | 0.05 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Japan |

