Morse O Ring Riveted Roller Chain - 60XLO 10 FT
Part #:2362093
Catalog #:60XLO 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 60 | Pin Diameter (in): | 0.234 in |
| Chain Construction: | Riveted | Material: | Carbon Steel |
| Roller Width (in): | 0.5 in | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.469 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 0.75 in | Chain Type: | O Ring |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 1.301 in | Total Length (ft): | 10 ft |
| Pin Length (in): | 1.301 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 60XLO | Plate Thickness (in): | 0.094 in |
| Inside Plate Height (in): | 0.712 in |
General Specifications
| UPC: | 662460389912 | Weight: | 1.13 LB |
| Packaged Length: | 11.20 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 1.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

