Morse O Ring Riveted Roller Chain - 80XLO 10 FT
Part #:2362119
Catalog #:80XLO 10 FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Carbon Steel | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.625 in | Chain Construction: | Riveted |
| Chain Family: | 80 | Pin Diameter (in): | 0.312 in |
| Roller Width (in): | 0.625 in | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Type: | O Ring |
| Chain Pitch (in): | 1 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Pin Length (in): | 1.51 in | Width Over Pins/Total Width (in): | 1.51 in |
| Inside Plate Height (in): | 0.95 in | Base Catalog No: | 80XLO |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662460389974 | Weight: | 1.86 LB |
| Packaged Length: | 12.30 IN | Packaged Width: | 12.40 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

