Morse Sintered Bushing Riveted Roller Chain - 40LL R 10FT
Part #:153310
Catalog #:40LL R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Connecting Links Included: | 1 |
| Chain Family: | 40 | Number of Strands/Width: | 1 |
| Chain Construction: | Riveted | Roller Width (in): | 0.3125 in |
| Roller Diameter (in): | 0.312 in | Pin Diameter (in): | 0.156 in |
| Product Type: | Roller Chain | Chain Type: | Sintered Bushing |
| Chain Pitch (in): | 0.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 40LL | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.06 in | Pin Length (in): | 0.63 in |
| Width Over Pins/Total Width (in): | 0.63 in | Inside Plate Height (in): | 0.466 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288400387 | Weight: | 0.43 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

