Morse Sintered Bushing Riveted Roller Chain - 40LL R 50FT
Part #:153311
Catalog #:40LL R 50FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Rigid manufacturing processes result in a fully-featured chain.
- Available in package quantities or via quick-turnaround cut-to-length
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.312 in | Number of Connecting Links Included: | 5 |
| Chain Construction: | Riveted | Pin Diameter (in): | 0.156 in |
| Roller Width (in): | 0.3125 in | Chain Family: | 40 |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.5 in |
| Chain Type: | Sintered Bushing | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Total Length (ft): | 50 ft | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.466 in | Base Catalog No: | 40LL |
| Pin Length (in): | 0.63 in | Width Over Pins/Total Width (in): | 0.63 in |
| Plate Thickness (in): | 0.06 in |
General Specifications
| UPC: | 662288400394 | Weight: | 0.45 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 9.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

