Morse Sintered Bushing Riveted Roller Chain - 50LL R 50FT
Part #:153319
Catalog #:50LL R 50FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available in package quantities or via quick-turnaround cut-to-length
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 50 | Pin Diameter (in): | 0.2 in |
| Material: | Steel | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 5 |
| Chain Pitch (in): | 0.625 in | Chain Type: | Sintered Bushing |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 0.79 in | Pin Length (in): | 0.79 in |
| Inside Plate Height (in): | 0.584 in | Base Catalog No: | 50LL |
| Total Length (ft): | 50 ft | Plate Thickness (in): | 0.08 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288400455 | Weight: | 0.73 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

