Morse Sintered Bushing Riveted Roller Chain - 60LL R 10FT
Part #:153327
Catalog #:60LL R 10FT
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available in package quantities or via quick-turnaround cut-to-length
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.5 in | Chain Family: | 60 |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Material: | Steel | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Sintered Bushing | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Width Over Pins/Total Width (in): | 0.99 in | Inside Plate Height (in): | 0.7 in |
| Total Length (ft): | 10 ft | Base Catalog No: | 60LL |
| Pin Length (in): | 0.99 in | Plate Thickness (in): | 0.094 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288400509 | Weight: | 0.97 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

