Morse Sintered Bushing Roller Chain Offset Link - 60LL O/L
Part #:153335
Catalog #:60LL O/L
KEY FEATURES
- Unmatched Quality and Performance in Morse Brand Chain
- Roller chain with the self-lubricating properties of oil impregnated, sintered metal bushings to assure longer, more reliable chain service where external lubrication is prohibited or severely limited.
- Available from Stock
- Rigid manufacturing processes result in a fully-featured chain.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 60 | Pin Diameter (in): | 0.234 in |
| Roller Width (in): | 0.5 in | Number of Strands/Width: | 1 |
| Roller Diameter (in): | 0.468 in | Material: | Steel |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Sintered Bushing | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.7 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 0.99 in | Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288400561 | Weight: | 0.07 LB |
| Packaged Length: | 2.35 IN | Packaged Width: | 1.85 IN |
| Packaged Height: | 1.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

