Morse Stainless Steel Riveted Roller Chain - 25SS R 10FT
Part #:340087
Catalog #:25SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Roller Width (in): | 0.125 in |
| Material: | Stainless Steel | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.091 in |
| Roller Diameter (in): | 0.13 in | Chain Family: | 25 |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.25 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Base Catalog No: | 25SS | Width Over Pins/Total Width (in): | 0.312 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 0.017 lb |
| Inside Plate Height (in): | 0.23 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.03 in | Pin Length (in): | 0.312 in |
General Specifications
| UPC: | 662288713524 | Weight: | 0.14 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 0.70 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

