Morse Stainless Steel Riveted Roller Chain - 35SS R 10FT
Part #:341772
Catalog #:35SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.141 in |
| Roller Diameter (in): | 0.2 in | Roller Width (in): | 0.1875 in |
| Material: | Stainless Steel | Number of Connecting Links Included: | 1 |
| Chain Family: | 35 | Chain Construction: | Riveted |
| Chain Type: | Stainless Steel | Chain Pitch (in): | 0.375 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Width Over Pins/Total Width (in): | 0.466 in | Minimum Tensile Strength (lbs): | 0.041 lb |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.35 in |
| Plate Thickness (in): | 0.05 in | Pin Length (in): | 0.466 in |
| Base Catalog No: | 35SS | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288791188 | Weight: | 0.28 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

