Morse Stainless Steel Riveted Roller Chain - 50SS R 10FT
Part #:341774
Catalog #:50SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Material: | Stainless Steel | Roller Width (in): | 0.375 in |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.4 in | Chain Family: | 50 |
| Chain Type: | Stainless Steel | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.625 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 0.108 lb | Plate Thickness (in): | 0.08 in |
| Width Over Pins/Total Width (in): | 0.79 in | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 0.79 in | Base Catalog No: | 50SS |
| Inside Plate Height (in): | 0.584 in | Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288791201 | Weight: | 0.76 LB |
| Packaged Length: | 8.80 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.30 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

