Morse Stainless Steel Riveted Roller Chain - 60SS R 10FT
Part #:341775
Catalog #:60SS R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Chain Construction: | Riveted | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 1 | Chain Family: | 60 |
| Roller Width (in): | 0.5 in | Material: | Stainless Steel |
| Chain Type: | Stainless Steel | Chain Pitch (in): | 0.75 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Base Catalog No: | 60SS | Pin Length (in): | 0.99 in |
| Plate Thickness (in): | 0.094 in | Width Over Pins/Total Width (in): | 0.99 in |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Minimum Tensile Strength (lbs): | 0.162 lb |
General Specifications
| UPC: | 662288791218 | Weight: | 1.08 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

